SPRUJF2A March 2026 – March 2026 AM13E23019
Each of the common available FIFO status bits are explained in the table below. All status bits are included in the below registers for each UNICOMM peripheral and can be used by application software to poll the FIFO status as needed.
| Status Bit | Description |
|---|---|
| RXFE | This bit is set when the RX FIFO is empty. |
| RXFF | This bit is set when the RX FIFO is full. |
| RXCLR | This bit is set when a clear of the RX FIFO, started by setting the IFLS.RXCLR bit, is complete. |
| TXFE | This bit is set when TX FIFO is empty. |
| TXFF | This bit is set when TX FIFO is full. |
| TXCLR | This bit is set when a clear of the TX FIFO, started by setting the IFLS.TXCLR bit, is complete. |