SPRUJF2A March 2026 – March 2026 AM13E23019
The timer module (TIMx) is a general purpose timer counting module with multiple compare/capture blocks. The timers include many common features that can be used for a variety of functions such as measuring the input signal edge and period (capture mode) or generating output waveforms like PWMs (compare mode output).