SPRUJF2A March 2026 – March 2026 AM13E23019
The debug port is the physical interface to access the DEBUGSS. This interface controls any access ports provided within the DEBUGSS. The DEBUGSS supports a combined debug port (SWJ-DP) which includes both JTAG and Serial Wire Debug (SWD), with a mechanism that supports switching between them:
The SWJ-DP provides the auto-detect logic that selects between JTAG and SWD. This enables the JTAG-DP and SW-DP to share the same pins. For more information, see SWJ-DP.