SPRUJF2A March 2026 – March 2026 AM13E23019
The SPI peripheral is compatible with Texas Instruments Synchronous Serial frame format.
Figure 25-7 shows the TI synchronous serial frame format for a single and continuous transmitted frame.
SCLK and CS are forced low and the transmit data line PICO is put in tristate whenever the SPI is idle. When the bottom entry of the TX FIFO contains data, CS is pulsed high for one SCLK period. The transmitted value is also transferred from the TX FIFO to the serial shift register of the transmit logic. On the next rising edge of SCLK, the MSB of the 4- to 16-bit data frame is shifted out on the PICO pin. Likewise, the MSB of the received data is shifted onto the POCI pin by the off-chip serial peripheral device. Both the SPI and the off-chip serial peripheral device then clock each data bit into the respective serial shifters on each falling edge of SCLK. The received data is transferred from the serial shifter to the RX FIFO on the first rising edge of SCLK after the least significant bit (LSB) is latched.
The serial clock (SCLK) is held inactive while the SPI is idle and SCLK transitions at the programmed frequency only during active transmission or reception of data. The IDLE state of SCLK provides a receive time-out indication that occurs when the RX FIFO still contains data after a time-out period.