SPRUJF2A March 2026 – March 2026 AM13E23019
The system controller (SYSCTL) contains all control logic for managing the configuration and state of the PMU and CKM analog circuitry. SYSCTL also provides reset management, NRST and JTAG/SWD pin mux control, flash bank swap control, and the ECC error handling for flash and SRAM.
All power, clock, and reset configuration is done through the SYSCTL memory-mapped register interface.