SPRUJF2A March 2026 – March 2026 AM13E23019
Input data is written into the engine either through the DATA0, DATA1, DATA2, and DATA3 registers or through the DATA_IN register. If DMA is not being used to automate the input/output transfers (DMA_HS is 0), then CPU software can perform the 128-bit data input by writing 32-bit data to each of the registers DATA0, DATA1, DATA2 and DATA3 in sequence.
If DMA is being used to automate the input/output transfers (DMA_HS is 1), then the DMA channel that is associated with DMA Trigger 0 event must be configured to perform four 32-bit writes to the DATA_IN register.