SPRUJF2A March 2026 – March 2026 AM13E23019
Two clocks are provided to the MCAN module:
Within the MCAN module, there is a synchronization mechanism implemented to make sure there is safe data transfer between the two clock domains. There is synchronization between the signals from the Host clock domain to the CAN clock domain and conversely, and between the reset signal (MCAN_RST) to the Host clock domain and to the CAN clock domain.
The CAN-FD supports higher speeds of operation and as such has more stringent timing requirements than the classic CAN. For performance, TI recommends using the lowest N-divider value that maintains a working PLL REF_CLK for the system. Lower N-divider values increase the loop bandwidth of the PLL, which in turn improves timing margins for CAN-FD.
The peripheral asynchronous clock (MCAN_FCLK) can be clocked either through HFXT or SYSPLL. The configuration of this has to be done through the SYSCTL registers. Refer to the Clocks module for more information