SPRUJF2A March 2026 – March 2026 AM13E23019
The UNICOMM-SPI provides an interface to the DMA module, with separate transmit and receive lines. The DMA operation of the SPI is enabled through the SPI DMA Event and DMA module registers. When DMA operation is enabled, the SPI asserts a DMA request on the receive or transmit channel when the associated FIFO can transfer data. The DMA transfer requests are handled automatically by the DMA controller based on the DMA channel configurations (burst size, transfer size, source address, etc).
For more information about the DMA module and DMA-specific configurations, see Direct Memory Access (DMA).