SPRUJF2A March 2026 – March 2026 AM13E23019
The UNICOMM-UART provides an interface to the DMA module with separate channels for transmit and receive. The DMA operation of the UART is enabled through the UART Event and DMA registers. When DMA operation is enabled, the UART asserts a DMA request on the receive or transmit channel when the associated FIFO can transfer data. The DMA transfer requests are handled automatically by the DMA controller based on how the DMA channel is configured (burst size, transfer size, source address etc.).
For more information about the DMA module and DMA-specific configurations, see the Direct Memory Access (DMA) chapter.