SPRUJF2A March 2026 – March 2026 AM13E23019
The UART internal functional clock is selected and divided from the functional clock of the IP.
The selected source clock is always available and the frequency depends on the power mode, for more information, see the Clock Module (CKM) section. After enabling the UART module by setting the CTL0.ENABLE bit, the module is ready to start receiving and transmitting data.