SPRUJF2A March 2026 – March 2026 AM13E23019
UNICOMM UART supports oversampling at 3x, 8x, and 16x the UART bus baud-rate.
By default, CTL0.HSE is set to 0, i.e.16X oversampling is selected. The center sample (sample 8) is used for sampling data on RX line.
CTL0.HSE set to ‘1’, selects 8X oversampling. The center sample (sample 4) is used for sampling data on RX line.
CTL0.HSE set to ‘2’ selects 3X oversampling. The center sample (sample 2) is used for sampling data on RX line.
Depending on the application: