SPRUJF2A March 2026 – March 2026 AM13E23019
In STOP mode the CPU is halted and the ULPCLK is limited to 4MHz operation. PD1 peripherals are disabled and in retention mode when applicable. Only PD0 peripherals are functional and therefore only PD0 peripherals are able to trigger a DMA transfer in STOP mode. The DMA is located in PD1, so although the register settings are retained, the DMA is not functional during STOP mode. If a DMA channel is triggered during this mode, the transfer does not take place until the device leaves STOP mode.