SPRUJF2A March 2026 – March 2026 AM13E23019
To support the SMBus host notify protocol specifications, UNICOMM-I2CT Advanced instances contain a default host address. When the CTR.EN_DEFHOSTADR bit is set, the default host address of 7’b000_1000 is always used by the Target address match logic for comparison. When this bit is cleared, the default host address is not used for matching.