SPRUJF2A March 2026 – March 2026 AM13E23019
The MCPWM X-BAR brings signals to the MCPWM modules. Specifically, the MCPWM X-BAR outputs are connected to the TZ inputs of the MCPWM modules. Refer to the Multi-Channel Pulse Width Modulator (MCPWM) chapter for more information. Figure 18-17 shows the architecture of the MCPWM X-BAR. Note that the architecture of the MCPWM X-BAR is identical to the architecture of the GPIO Output X-BAR (with the exception of the output latch).