SPRUJF2A March 2026 – March 2026 AM13E23019
The SPI includes a programmable bit rate clock divider and prescaler to generate the serial output clock (SCLK).
The module supports bit rates up to the clock source (MCLKDIV2) divided by 2.
SPIclk is the output after clock division is performed according to ratio selected by the CLKDIV register.
SPIclk = MCLKDIV2 Frequency / (1 + CLKDIV)
SPI Sampling Clock (SCLK) is the output after dividing the SPIclk by the prescalar value. SCLK = SPIclk / ((1 + SCR )*2)