The MCAN module implements the following features:
- Conforms with CAN Protocol 2.0 A, B and ISO 11898-1:2015
- Full CAN FD support (up to 64 data bytes)
- AUTOSAR and SAE J1939 support
- Up to 32 dedicated transmit buffers
- Configurable transmit FIFO, up to 32 elements
- Configurable transmit queue, up to 32 elements
- Configurable transmit Event FIFO, up to 32 elements
- Up to 14 dedicated receive buffers
- Two configurable receive FIFOs, up to 14 elements
each with 1kB message RAM.
- Up to 128 filter elements
- Loop-back mode for self-test
- Maskable interrupt
- 2 configurable interrupt lines
- Correctable ECC
- Counter overflow
- Clock stop or wakeup
- Non-maskable interrupt (uncorrectable ECC)
- Two clock domains (CAN clock and host clock)
- ECC check for Message RAM
- Clock stop and wakeup support
- Timestamp counter
- Up to 1-Mbps nominal bit rate, up to 8-Mbps data bit rate
Non-supported features:
- Host bus firewall
- Clock calibration
- Debug over CAN