SPRUJF2A March 2026 – March 2026 AM13E23019
Each ADC module contains four post-processing blocks (PPB). These blocks can be associated with any of the 16 RESULT registers using the ADCPPBxCONFIG.CONFIG bit field. The post-processing blocks have the ability to:
Figure 15-8 presents the structure of each PPB. Subsequent sections explain the use of each submodule.