SPRUJF2A March 2026 – March 2026 AM13E23019
AM13E230x devices support lifecycle management to manage the device process from the TI factory to customer development, to production, to end-of-life. The Lifecycle Management controls which features of the device are enabled at each stage of the product's life.
Lifecycle management allows customers to increase the level of security from open to completely closed in a controlled manner, and prevent on-device information from getting leaked by converting the device to a specific state when the device is at its end-of-life or in failure analysis.
The device ROM code supports the AM13E230x lifecycle with two states that represent the operation state of the device: