SPRUJF2A March 2026 – March 2026 AM13E23019
The CMDWEPROTA register is used to configure the dynamic write protection for the first 32 sectors (32KB) of the MAIN region in BANK0. Each bit corresponds to one sector of the MAIN region, starting from the beginning of the MAIN region. CMDWEPROTA is only applicable to operations on the lower 32 sectors of the MAIN region of BANK0 (sectors 0-31). It is not used during program/erase operations applied to other sectors.
The CMDWEPROTB register is also used to configure the dynamic write protection for the MAIN region. There are two modes in which CMDWEPROTB is applied, depending on whether the program/erase operation is being applied to BANK0 or BANK1. In the case of a program/erase operation on BANK0, CMDWEPROTB protects sectors 32-255 in 8-sector increments (1 bit per 8KB), starting from BIT4. BIT0-BIT3 in CMDWEPROTB are ignored. The lower 32 sectors (sectors 0-31 of BANK0) are protected by CMDWEPROTA. In the case of a program/erase operation on BANK1, CMDWEPROTB protects sectors 0-255 in 8-sector increments (1 bit per 8 sectors), starting from BIT0 in CMDWEPROTB.