SPRUJF2A March 2026 – March 2026 AM13E23019
Each SOC can be configured to convert any of the ADC channels. This behavior is selected for SOCx by the ADCSOCxCTL.CHSEL register. This is summarized in Table 15-5. For pin location of ADC inputs, refer to the device specific data sheet.
| Input Mode | CHSEL | Input | |
|---|---|---|---|
| Single-Ended | 0 | ADCIN0 | |
| 1 | ADCIN1 | ||
| 2 | ADCIN2 | ||
| 3 | ADCIN3 | ||
| 4 | ADCIN4 | ||
| 5 | ADCIN5 | ||
| 6 | ADCIN6 | ||
| 7 | ADCIN7 | ||
| 8 | ADCIN8 | ||
| 9 | ADCIN9 | ||
| 10 | ADCIN10 | ||
| 11 | ADCIN11 | ||
| 12 | ADCIN12 | ||
| 13 | ADCIN13 | ||
| 14 | ADCIN14 | ||
| 15 | ADCIN15 | ||