SPRUJF2A March 2026 – March 2026 AM13E23019
The electronic codebook (ECB) cipher is the simplest block cipher mode. The plaintext data is divided into 128-bit blocks, and each block is encrypted and decrypted independently from any other block. The ECB cipher is shown in Figure 29-2. Note that each 128-bit data block can be encrypted or decrypted individually without any knowledge of the other blocks of plaintext or ciphertext.
While ECB is simple to understand and implement, it has a key disadvantage: the same 128-bit plaintext block is always encrypted into the same ciphertext block, allowing patterns in the ciphertext to be detected.
The AESADV accelerator supports automated encryption and decryption of more than 128 bits of data in ECB block cipher mode either through interrupts or through the use of DMA. Software interrupt-based multi-block handling uses the AESADV interrupt condition reported in the CPU_INT.IIDX.STAT field. If this field reads 0x2 (INPUTRDY), then the next block of input can be written (as 4 32-bit writes to DATA0/1/2/3). If this field reads 0x1 (OUTPUTRDY), then the output block can be read (as 4 32-bit reads from DATA0/1/2/3).
In DMA mode, ECB uses two DMA channels. Channel bound to DMA_TRIG0 is the input channel. Channel bound to DMA_TRIG1 is the output channel. The channels need to be configured to perform one 32-bit read/write per trigger.