SPRUJF2A March 2026 – March 2026 AM13E23019
There are four JTAG/SWD (Serial Wire Debug) pins present on all devices: JTDI, JTCK_SWCLK, JTMS_SWDIO, and JTDO_SWO.
After a cold start, the pins are configured in JTAG/SWD mode to allow a debug connection to be established.
The user is able to re-configure the JTAG/SWD pins as general purpose IO (GPIO) or alternative mux mode signal in software to enable use of these pins in an application when debug support is no longer required. To disable SWD functionality, set the DISABLE bit in the SWDCFG register in SYSCTL along with the KEY. Then configure IOMUX for the desired functionality.
After the JTAG/SWD pin functions are disabled, JTAG/SWD can only be re-enabled after a POR has occurred.