SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Table 20-39 lists the registers in the AUX subsystem. See Section 4 for the memory-map.
| Module | Name | Section |
|---|---|---|
| AUX_ADI4 | ADI Master | Section 20.8.1 |
| AUX_AIODIO | Analog Digital IOs | Section 20.8.2 |
| AUX_EVCTL | Event Controller | Section 20.8.3 |
| AUX_SMPH | Semaphores | Section 20.8.4 |
| AUX_TDC | Time-to-Digital Converter | Section 20.8.5 |
| AUX_TIMER01 | Timer01 | Section 20.8.6 |
| AUX_TIMER2 | Timer2 | Section 20.8.7 |
| AUX_ANAIF | Analog Interface | Section 20.8.8 |
| AUX_SYSIF | System Interface | Section 20.8.9 |
| AUX_SPIM | SPI Master | Section 20.8.10 |
| AUX_MAC | Math Accelerator | Section 20.8.11 |