SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Table 26-168 defines the proprietary radio operation commands.
| ID | Command Name | Description |
|---|---|---|
| 0x3801 | CMD_PROP_TX | Transmit packet |
| 0x3802 | CMD_PROP_RX | Receive packet or packets |
| 0x3803 | CMD_PROP_TX_ADV | Transmit packet with advanced modes |
| 0x3804 | CMD_PROP_RX_ADV | Receive packet or packets with advanced modes |
| 0x3805 | CMD_PROP_CS | Run carrier sense command |
| 0x3806 | CMD_PROP_RADIO_SETUP | Set up radio in proprietary mode |
| 0x3807 | CMD_PROP_RADIO_DIV_SETUP | Set up radio in proprietary mode |
| 0x3808 | CMD_PROP_RX_SNIFF | Receive packet or packets with sniff mode support |
| 0x3809 | CMD_PROP_RX_ADV_SNIFF | Receive packet or packets with advanced modes and sniff mode support |
Table 26-169 defines the proprietary immediate commands.
| ID | Command Name | Description |
|---|---|---|
| 0x3401 | CMD_PROP_SET_LEN | Set length of packet being received |
| 0x3402 | CMD_PROP_RESTART_RX | Stop receiving a packet and go back to sync search |