SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
#AON_IOC_AON_IOC_REGMAP_TABLE_1 lists the memory-mapped registers for the AON_IOC registers. All register offset addresses not listed in #AON_IOC_AON_IOC_REGMAP_TABLE_1 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | IOSTRMIN | Internal | #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMIN |
| 4h | IOSTRMED | Internal | #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMED |
| 8h | IOSTRMAX | Internal | #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMAX |
| 10h | CLK32KCTL | SCLK_LF External Output Control | #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_CLK32KCTL |
| 14h | TCKCTL | TCK IO Pin Control | #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_TCKCTL |
Complex bit access types are encoded to fit into small table cells. #AON_IOC_AON_IOC_REGMAP_LEGEND shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
IOSTRMIN is shown in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMIN_FIGURE and described in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMIN_TABLE.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | GRAY_CODE | ||||||||||||||
| R-0h | R/W-3h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2-0 | GRAY_CODE | R/W | 3h | Internal. Only to be used through TI provided API. |
IOSTRMED is shown in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMED_FIGURE and described in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMED_TABLE.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | GRAY_CODE | ||||||||||||||
| R-0h | R/W-6h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2-0 | GRAY_CODE | R/W | 6h | Internal. Only to be used through TI provided API. |
IOSTRMAX is shown in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMAX_FIGURE and described in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_IOSTRMAX_TABLE.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | GRAY_CODE | ||||||||||||||
| R-0h | R/W-5h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2-0 | GRAY_CODE | R/W | 5h | Internal. Only to be used through TI provided API. |
CLK32KCTL is shown in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_CLK32KCTL_FIGURE and described in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_CLK32KCTL_TABLE.
Return to the Summary Table.
SCLK_LF External Output Control
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OE_N | ||||||
| R-0h | R/W-1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | OE_N | R/W | 1h | 0: Output enable active. SCLK_LF output on IO pin that
has PORT_ID (for example IOC:IOCFG0.PORT_ID) set to AON_CLK32K. 1: Output enable not active |
TCKCTL is shown in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_TCKCTL_FIGURE and described in #AON_IOC_AON_IOC_REGMAP_AON_IOC_ALL_TCKCTL_TABLE.
Return to the Summary Table.
TCK IO Pin Control
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EN | ||||||||||||||
| R-0h | R/W-1h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | EN | R/W | 1h | 0: Input driver for TCK disabled. 1: Input driver for TCK enabled. |