SWCU192 November   2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
    3.     10
      1.      11
        1.       12
        2.       13
        3.       14
        4.       15
      2.      16
        1.       17
        2.       18
        3.       19
      3.      20
      4.      21
      5.      22
        1.       23
        2.       24
      6.      25
      7.      26
      8.      27
        1.       28
        2.       29
        3.       30
        4.       31
      9.      32
      10.      33
      11.      34
      12.      35
      13.      36
        1.       37
          1.        38
          2.        39
          3.        40
          4.        41
        2.       42
  3.   43
    1.     44
    2.     45
    3.     46
      1.      47
      2.      48
      3.      49
      4.      50
      5.      51
      6.      52
    4.     53
      1.      54
      2.      55
      3.      56
      4.      57
    5.     58
      1.      59
      2.      60
        1.       61
        2.       62
        3.       63
        4.       64
        5.       65
        6.       66
        7.       67
        8.       68
        9.       69
        10.       70
        11.       71
        12.       72
        13.       73
        14.       74
        15.       75
        16.       76
        17.       77
        18.       78
        19.       79
        20.       80
        21.       81
    6.     82
      1.      83
      2.      84
      3.      85
    7.     86
      1.      87
      2.      88
        1.       89
        2.       90
          1.        91
          2.        92
          3.        93
        3.       94
        4.       95
        5.       96
        6.       97
          1.        98
          2.        99
          3.        100
        7.       101
      3.      102
        1.       103
          1.        104
    8.     105
      1.      106
      2.      107
      3.      108
    9.     109
      1.      110
      2.      111
      3.      112
      4.      113
      5.      114
  4.   115
    1.     116
  5.   117
    1.     118
    2.     119
      1.      120
      2.      121
        1.       122
        2.       123
      3.      124
      4.      125
      5.      126
      6.      127
      7.      128
  6.   129
    1.     130
      1.      131
      2.      132
      3.      133
      4.      134
      5.      135
      6.      136
      7.      137
        1.       138
        2.       139
    2.     140
      1.      141
      2.      142
      3.      143
      4.      144
    3.     145
      1.      146
      2.      147
        1.       148
    4.     149
      1.      150
      2.      151
        1.       152
        2.       153
        3.       154
    5.     155
      1.      156
      2.      157
        1.       158
        2.       159
        3.       160
    6.     161
    7.     162
      1.      163
      2.      164
  7.   165
    1.     166
    2.     167
      1.      168
        1.       169
      2.      170
        1.       171
        2.       172
        3.       173
    3.     174
      1.      175
        1.       176
        2.       177
      2.      178
        1.       179
        2.       180
        3.       181
        4.       182
        5.       183
        6.       184
        7.       185
        8.       186
      3.      187
      4.      188
        1.       189
          1.        190
          2.        191
          3.        192
        2.       193
          1.        194
        3.       195
          1.        196
    4.     197
    5.     198
    6.     199
    7.     200
    8.     201
    9.     202
    10.     203
  8.   204
    1.     205
    2.     206
    3.     207
      1.      208
    4.     209
      1.      210
        1.       211
      2.      212
        1.       213
    5.     214
      1.      215
        1.       216
      2.      217
        1.       218
        2.       219
        3.       220
      3.      221
    6.     222
      1.      223
      2.      224
      3.      225
      4.      226
      5.      227
    7.     228
      1.      229
        1.       230
        2.       231
        3.       232
      2.      233
      3.      234
    8.     235
      1.      236
      2.      237
      3.      238
  9.   239
    1.     240
    2.     241
      1.      242
        1.       243
        2.       244
        3.       245
      2.      246
      3.      247
      4.      248
    3.     249
      1.      250
      2.      251
        1.       252
        2.       253
        3.       254
    4.     255
    5.     256
      1.      257
      2.      258
      3.      259
      4.      260
    6.     261
    7.     262
      1.      263
      2.      264
  10.   265
    1.     266
    2.     267
    3.     268
    4.     269
    5.     270
    6.     271
    7.     272
      1.      273
      2.      274
  11.   275
    1.     276
      1.      277
      2.      278
    2.     279
      1.      280
        1.       281
      2.      282
        1.       283
          1.        284
        2.       285
      3.      286
        1.       287
        2.       288
        3.       289
        4.       290
        5.       291
        6.       292
        7.       293
        8.       294
        9.       295
        10.       296
        11.       297
        12.       298
        13.       299
  12.   300
    1.     301
    2.     302
      1.      303
    3.     304
    4.     305
      1.      306
  13.   307
    1.     308
    2.     309
      1.      310
      2.      311
    3.     312
    4.     313
      1.      314
      2.      315
      3.      316
    5.     317
      1.      318
      2.      319
      3.      320
        1.       321
        2.       322
      4.      323
        1.       324
          1.        325
        2.       326
          1.        327
        3.       328
      5.      329
        1.       330
        2.       331
        3.       332
        4.       333
        5.       334
      6.      335
        1.       336
        2.       337
        3.       338
        4.       339
        5.       340
    6.     341
      1.      342
      2.      343
    7.     344
      1.      345
      2.      346
        1.       347
        2.       348
        3.       349
      3.      350
        1.       351
        2.       352
          1.        353
          2.        354
          3.        355
        3.       356
          1.        357
        4.       358
          1.        359
          2.        360
      4.      361
        1.       362
        2.       363
          1.        364
        3.       365
          1.        366
          2.        367
          3.        368
          4.        369
        4.       370
          1.        371
        5.       372
          1.        373
        6.       374
          1.        375
      5.      376
        1.       377
        2.       378
        3.       379
          1.        380
          2.        381
            1.         382
          3.        383
            1.         384
            2.         385
              1.          386
              2.          387
              3.          388
              4.          389
              5.          390
              6.          391
              7.          392
              8.          393
            3.         394
            4.         395
            5.         396
    8.     397
      1.      398
        1.       399
        2.       400
      2.      401
    9.     402
      1.      403
  14.   404
    1.     405
    2.     406
    3.     407
      1.      408
      2.      409
      3.      410
      4.      411
    4.     412
      1.      413
    5.     414
    6.     415
    7.     416
    8.     417
    9.     418
      1.      419
        1.       420
        2.       421
    10.     422
      1.      423
      2.      424
      3.      425
  15.   426
    1.     427
    2.     428
    3.     429
      1.      430
      2.      431
      3.      432
      4.      433
        1.       434
        2.       435
      5.      436
      6.      437
        1.       438
        2.       439
        3.       440
        4.       441
        5.       442
        6.       443
      7.      444
      8.      445
      9.      446
      10.      447
    4.     448
      1.      449
      2.      450
        1.       451
        2.       452
        3.       453
    5.     454
      1.      455
  16.   456
    1.     457
    2.     458
    3.     459
      1.      460
      2.      461
        1.       462
        2.       463
        3.       464
        4.       465
        5.       466
      3.      467
      4.      468
    4.     469
      1.      470
      2.      471
      3.      472
      4.      473
      5.      474
    5.     475
      1.      476
  17.   477
    1.     478
    2.     479
      1.      480
      2.      481
      3.      482
        1.       483
      4.      484
    3.     485
      1.      486
      2.      487
      3.      488
    4.     489
      1.      490
  18.   491
    1.     492
    2.     493
    3.     494
    4.     495
      1.      496
  19.   497
    1.     498
    2.     499
    3.     500
    4.     501
    5.     502
      1.      503
      2.      504
      3.      505
    6.     506
      1.      507
        1.       508
        2.       509
        3.       510
          1.        511
          2.        512
    7.     513
      1.      514
  20.   515
    1.     516
      1.      517
    2.     518
      1.      519
        1.       520
      2.      521
        1.       522
        2.       523
      3.      524
      4.      525
    3.     526
      1.      527
        1.       528
        2.       529
        3.       530
        4.       531
      2.      532
        1.       533
          1.        534
        2.       535
          1.        536
          2.        537
        3.       538
          1.        539
        4.       540
          1.        541
          2.        542
          3.        543
        5.       544
        6.       545
        7.       546
        8.       547
        9.       548
        10.       549
    4.     550
      1.      551
        1.       552
      2.      553
        1.       554
        2.       555
          1.        556
          2.        557
          3.        558
          4.        559
          5.        560
      3.      561
        1.       562
        2.       563
        3.       564
      4.      565
        1.       566
        2.       567
          1.        568
          2.        569
          3.        570
      5.      571
        1.       572
        2.       573
          1.        574
          2.        575
          3.        576
          4.        577
            1.         578
            2.         579
          5.        580
          6.        581
        3.       582
          1.        583
          2.        584
          3.        585
            1.         586
            2.         587
            3.         588
            4.         589
          4.        590
      6.      591
        1.       592
        2.       593
      7.      594
        1.       595
        2.       596
          1.        597
          2.        598
          3.        599
          4.        600
          5.        601
            1.         602
              1.          603
            2.         604
              1.          605
            3.         606
              1.          607
          6.        608
    5.     609
      1.      610
        1.       611
        2.       612
      2.      613
        1.       614
        2.       615
          1.        616
          2.        617
          3.        618
          4.        619
          5.        620
          6.        621
          7.        622
          8.        623
      3.      624
        1.       625
        2.       626
          1.        627
          2.        628
          3.        629
          4.        630
      4.      631
        1.       632
        2.       633
          1.        634
          2.        635
          3.        636
            1.         637
            2.         638
      5.      639
        1.       640
        2.       641
          1.        642
          2.        643
          3.        644
            1.         645
            2.         646
            3.         647
          4.        648
            1.         649
            2.         650
            3.         651
            4.         652
          5.        653
          6.        654
      6.      655
        1.       656
        2.       657
          1.        658
          2.        659
          3.        660
          4.        661
          5.        662
    6.     663
      1.      664
        1.       665
        2.       666
          1.        667
            1.         668
            2.         669
      2.      670
      3.      671
      4.      672
      5.      673
      6.      674
      7.      675
    7.     676
    8.     677
      1.      678
      2.      679
      3.      680
      4.      681
      5.      682
      6.      683
      7.      684
      8.      685
      9.      686
      10.      687
      11.      688
      12.      689
  21.   690
    1.     691
    2.     692
    3.     693
      1.      694
  22.   695
    1.     696
    2.     697
    3.     698
    4.     699
      1.      700
      2.      701
      3.      702
      4.      703
        1.       704
        2.       705
          1.        706
          2.        707
      5.      708
      6.      709
      7.      710
    5.     711
    6.     712
    7.     713
      1.      714
  23.   715
    1.     716
    2.     717
    3.     718
    4.     719
      1.      720
      2.      721
        1.       722
        2.       723
      3.      724
      4.      725
        1.       726
        2.       727
          1.        728
          2.        729
        3.       730
        4.       731
        5.       732
        6.       733
        7.       734
    5.     735
    6.     736
    7.     737
      1.      738
  24.   739
    1.     740
    2.     741
    3.     742
      1.      743
        1.       744
        2.       745
        3.       746
        4.       747
        5.       748
      2.      749
        1.       750
      3.      751
        1.       752
        2.       753
      4.      754
      5.      755
        1.       756
        2.       757
    4.     758
    5.     759
      1.      760
  25.   761
    1.     762
    2.     763
    3.     764
    4.     765
      1.      766
        1.       767
      2.      768
      3.      769
      4.      770
        1.       771
      5.      772
        1.       773
      6.      774
        1.       775
      7.      776
        1.       777
      8.      778
        1.       779
        2.       780
    5.     781
      1.      782
      2.      783
      3.      784
      4.      785
        1.       786
        2.       787
        3.       788
    6.     789
      1.      790
      2.      791
      3.      792
      4.      793
    7.     794
    8.     795
      1.      796
      2.      797
    9.     798
      1.      799
  26.   800
    1.     801
      1.      802
    2.     803
      1.      804
      2.      805
      3.      806
        1.       807
        2.       808
        3.       809
      4.      810
        1.       811
        2.       812
        3.       813
    3.     814
      1.      815
      2.      816
        1.       817
        2.       818
        3.       819
        4.       820
        5.       821
          1.        822
          2.        823
          3.        824
        6.       825
          1.        826
        7.       827
          1.        828
          2.        829
          3.        830
          4.        831
        8.       832
      3.      833
        1.       834
          1.        835
          2.        836
          3.        837
          4.        838
          5.        839
          6.        840
          7.        841
          8.        842
          9.        843
          10.        844
          11.        845
          12.        846
          13.        847
          14.        848
        2.       849
          1.        850
          2.        851
          3.        852
          4.        853
          5.        854
          6.        855
          7.        856
          8.        857
          9.        858
          10.        859
          11.        860
          12.        861
          13.        862
          14.        863
          15.        864
          16.        865
          17.        866
          18.        867
          19.        868
          20.        869
      4.      870
        1.       871
        2.       872
        3.       873
        4.       874
        5.       875
    4.     876
      1.      877
        1.       878
        2.       879
        3.       880
        4.       881
        5.       882
      2.      883
        1.       884
        2.       885
    5.     886
      1.      887
        1.       888
        2.       889
        3.       890
        4.       891
      2.      892
      3.      893
        1.       894
        2.       895
      4.      896
        1.       897
          1.        898
            1.         899
            2.         900
          2.        901
          3.        902
          4.        903
          5.        904
        2.       905
        3.       906
        4.       907
        5.       908
        6.       909
      5.      910
        1.       911
        2.       912
        3.       913
        4.       914
        5.       915
        6.       916
    6.     917
      1.      918
        1.       919
          1.        920
        2.       921
        3.       922
        4.       923
      2.      924
    7.     925
      1.      926
      2.      927
    8.     928
      1.      929
      2.      930
      3.      931
      4.      932
      5.      933
      6.      934
      7.      935
      8.      936
        1.       937
        2.       938
        3.       939
        4.       940
      9.      941
        1.       942
        2.       943
        3.       944
      10.      945
        1.       946
        2.       947
        3.       948
        4.       949
        5.       950
      11.      951
        1.       952
        2.       953
        3.       954
        4.       955
        5.       956
      12.      957
      13.      958
      14.      959
      15.      960
      16.      961
      17.      962
    9.     963
      1.      964
    10.     965
      1.      966
      2.      967
        1.       968
          1.        969
        2.       970
        3.       971
      3.      972
      4.      973
        1.       974
        2.       975
      5.      976
        1.       977
        2.       978
          1.        979
        3.       980
          1.        981
          2.        982
        4.       983
          1.        984
          2.        985
        5.       986
          1.        987
          2.        988
          3.        989
      6.      990
        1.       991
        2.       992
    11.     993
      1.      994
      2.      995
      3.      996
  27.   997
CMD_SYNC_START_RAT: Synchronously Start Radio Timer Command

Command ID number: 0x080A

CMD_SYNC_START_RAT is a radio operation command. In addition to the parameters listed in
Table 26-9, the command structure contains the fields listed in Table 26-29.

For more details, see Section 17.

TOP:AON_RTC:CTL.RTC_UPD_EN must be 1.

Table 26-29 CMD_SYNC_START_RAT Command Format
Byte IndexField NameBitsBit Field NameTypeDescription
14–15Unused
16–19rat0WThe desired RAT value corresponding to the value the RAT would have had when the RTC was zero. This parameter is returned by CMD_SYNC_STOP_RAT.

When starting, the radio CPU starts the RAT and sets up capture of an RTC tick and waits for this tick, then calculates the necessary timer adjustment based on the input parameter rat0 and performs this adjustment. The input parameter rat0 is the value previously returned by CMD_SYNC_STOP_RAT.

Because the radio timer is normally not running when this command is issued, the start trigger must be TRIG_NOW (see Section 26.3.2.5.1).

The first time the RAT is started after system boot, the command CMD_START_RAT must be used (see Section 26.3.3.2.7). As an alternative, CMD_SYNC_START_RAT may be issued with a fixed parameter such as 0; however, this gives an arbitrary start value for the RAT. Before powering down the radio, the system CPU must run the CMD_SYNC_STOP_RAT command. After powering it up the radio again, the system CPU must run the CMD_SYNC_START_RAT command with the same parameter as the one received when CMD_SYNC_STOP_RAT was issued.