SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Data and instruction memory addressing is 16-bit oriented (an address increment of 1 corresponds to 2 bytes). Data words and instructions are mapped to the same memory address space. On the CC13x2x7/CC26x2x7 devices, the AUX RAM is 4 kB with an address range from 0x0000 through 0x07FF.
Data memory is accessed through load and store instructions, supporting direct, register indirect, register indirect with post-increment, and register indexed modes. The only supported access size is 16 bit.
There is no access to memory other than the AUX RAM.