SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
#AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_TABLE_1 lists the memory-mapped registers for the AUX_SPIM registers. All register offset addresses not listed in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_TABLE_1 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | SPIMCFG | SPI Master Configuration | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_SPIMCFG |
| 4h | MISOCFG | MISO Configuration | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_MISOCFG |
| 8h | MOSICTL | MOSI Control | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_MOSICTL |
| Ch | TX8 | Transmit 8 Bit | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_TX8 |
| 10h | TX16 | Transmit 16 Bit | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_TX16 |
| 14h | RX8 | Receive 8 Bit | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_RX8 |
| 18h | RX16 | Receive 16 Bit | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_RX16 |
| 1Ch | SCLKIDLE | SCLK Idle | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_SCLKIDLE |
| 20h | DATAIDLE | Data Idle | #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_DATAIDLE |
Complex bit access types are encoded to fit into small table cells. #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_LEGEND shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
SPIMCFG is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_SPIMCFG_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_SPIMCFG_TABLE.
Return to the Summary Table.
SPI Master Configuration
Write operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DIV | PHA | POL | ||||||||||||
| R-0h | R/W-0h | R/W-0h | R/W-0h | ||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-2 | DIV | R/W | 0h | SCLK divider. Peripheral clock frequency division gives the SCLK clock frequency. The division factor equals (2 * (DIV+1)): 0x00: Divide by 2. 0x01: Divide by 4. 0x02: Divide by 6. ... 0x3F: Divide by 128. |
| 1 | PHA | R/W | 0h | Phase of the MOSI and MISO data signals. 0: Sample MISO at leading (odd) edges and shift MOSI at trailing (even) edges of SCLK. 1: Sample MISO at trailing (even) edges and shift MOSI at leading (odd) edges of SCLK. |
| 0 | POL | R/W | 0h | Polarity of the SCLK signal. 0: SCLK is low when idle, first clock edge rises. 1: SCLK is high when idle, first clock edge falls. |
MISOCFG is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_MISOCFG_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_MISOCFG_TABLE.
Return to the Summary Table.
MISO Configuration
Write operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | AUXIO | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R | 0h | Reserved |
| 4-0 | AUXIO | R/W | 0h | AUXIO to MISO mux. Select the AUXIO pin that connects to MISO. |
MOSICTL is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_MOSICTL_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_MOSICTL_TABLE.
Return to the Summary Table.
MOSI Control
Write operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VALUE | ||||||
| R-0h | W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | VALUE | W | 0h | MOSI level control. 0: Set MOSI low. 1: Set MOSI high. |
TX8 is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_TX8_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_TX8_TABLE.
Return to the Summary Table.
Transmit 8 Bit
Write operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DATA | ||||||||||||||||||||||||||||||
| R-0h | W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | DATA | W | 0h | 8 bit data transfer. Write DATA to start transfer, MSB first. When transfer completes, MOSI stays at the value of LSB. |
TX16 is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_TX16_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_TX16_TABLE.
Return to the Summary Table.
Transmit 16 Bit
Write operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DATA | ||||||||||||||||||||||||||||||
| R-0h | W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | DATA | W | 0h | 16 bit data transfer. Write DATA to start transfer, MSB first. When transfer completes, MOSI stays at the value of LSB. |
RX8 is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_RX8_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_RX8_TABLE.
Return to the Summary Table.
Receive 8 Bit
Read operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DATA | ||||||||||||||||||||||||||||||
| R-0h | R-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | DATA | R | 0h | Latest 8 bits received on MISO. |
RX16 is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_RX16_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_RX16_TABLE.
Return to the Summary Table.
Receive 16 Bit
Read operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DATA | ||||||||||||||||||||||||||||||
| R-0h | R-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | DATA | R | 0h | Latest 16 bits received on MISO. |
SCLKIDLE is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_SCLKIDLE_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_SCLKIDLE_TABLE.
Return to the Summary Table.
SCLK Idle
Read operation stalls until SCLK is idle with no remaining clock edges.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | STAT | ||||||
| R-0h | R-1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | STAT | R | 1h | Wait for SCLK idle. Read operation stalls until SCLK is idle with no remaining clock edges. Read then returns 1. AUX_SCE can use this to control CS deassertion. |
DATAIDLE is shown in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_DATAIDLE_FIGURE and described in #AUX_SPIM_AUX_SPIM_MMAP_AUX_SPIM_AUX_SPIM_ALL_DATAIDLE_TABLE.
Return to the Summary Table.
Data Idle
Read operation stalls until current transfer completes.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | STAT | ||||||
| R-0h | R-1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | STAT | R | 1h | Wait for data idle. Read operation stalls until the SCLK period associated with LSB transmission completes. Read then returns 1. AUX_SCE can use this to control CS deassertion. |