SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
In GPRAM mode, the RAM block functions as a general-purpose RAM (see Figure 9-3). The FLASH block has no cache support, and all accesses to the FLASH are routed directly to the FLASH block.
Figure 9-3 VIMS Module in GPRAM Mode