SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Channels may be set up to perform software transfers through the UDMA:SOFTREQ register. If the channel used for software is also tied to a specific peripheral, the dma_done/interrupt signal is provided directly to the Arm® Cortex®-M4F CPU instead of sending it to the peripheral. The interrupt used is a combined interrupt, number 46 – software µDMA interrupt, for all software transfers.
If software uses a μDMA channel of the peripheral to initiate a request, then the completion interrupt occurs on the interrupt vector for the peripheral instead of occurring on the software interrupt vector.
DMA software requests are specified on channels 0, 18, 19, and 20. For channel 0 and channel 18, dma_done is available as events DMA_CH0_DONE and DMA_CH18_DONE in the EV field of the EVENT:UDMACH14BSEL or EVENT:CPUIRQSEL30 registers.