SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The Test TAP Linking block contains the control and status registers shown in Table 7-18. These registers are used in to select of secondary TAPs into the master scan path. Each TAP has its own Test TAP Control and Status register.
| Register | Register Name |
|---|---|
| 0x0 | Secondary Test TAP 0 register |
| 0x1 | Secondary Test TAP 1 register |
| 0x2 | Secondary Test TAP 2 register |
| 0x3 | Secondary Test TAP 3 register |
| 0x4 | Secondary Test TAP 4 register |
| 0x5 | Secondary Test TAP 5 register |
| 0x6–0xF | Reserved |