SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Table 20-34 lists the AUX event bus subscribers and to which version of the event bus they subscribe.
| Subscribers | Asynchronous Event Bus | Synchronous Event Bus |
|---|---|---|
| Sensor Controller | X | |
| Timer0 and Timer1 | X | |
| TDC State Machine | X | |
| TDC Prescaler | X | |
| TDC High-Speed Counter | X | |
| Timer2 | X | |
| ADC Interface | X | |
| AUX Programmable Wakeup | X |