SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Table 26-58 and Table 26-59 define the IEEE 802.15.4-specific radio operation commands.
| ID | Command Name | Description |
|---|---|---|
| 0x2801 | CMD_IEEE_RX | Run receiver |
| 0x2802 | CMD_IEEE_ED_SCAN | Run energy detect scan |
| ID | Command Name | Description |
|---|---|---|
| 0x2C01 | CMD_IEEE_TX | Transmit packet |
| 0x2C02 | CMD_IEEE_CSMA | Perform CSMA-CA |
| 0x2C03 | CMD_IEEE_RX_ACK | Receive acknowledgment |
| 0x2C04 | CMD_IEEE_ABORT_BG | ABORT background level operation |
| ID | Command Name | Description |
|---|---|---|
| 0x0C10 | CMD_FG_SCH_IMM | Behaves as CMD_SCH_IMM |
Table 26-61 defines immediate commands.
| ID | Command Name | Description |
|---|---|---|
| 0x2001 | CMD_IEEE_MOD_CCA | Modify CCA parameters for running receiver |
| 0x2002 | CMD_IEEE_MOD_FILT | Modify frame filtering parameters for running receiver |
| 0x2003 | CMD_IEEE_MOD_SRC_MATCH | Modify source matching parameters for running receiver |
| 0x2401 | CMD_IEEE_ABORT_FG | ABORT foreground level operation |
| 0x2402 | CMD_IEEE_STOP_FG | Stop foreground level operation |
| 0x2403 | CMD_IEEE_CCA_REQ | Request CCA and RSSI information |