SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The PRCM:RFCBITS register aggregates control information to be evaluated by the CPE at boot. The features can be enabled/disabled individually by setting the corresponding bit, and help to automate the most commonly used functionalities, see Table 26-1.
| Bit Index | Value | Description |
|---|---|---|
| 0 | 1 | Special boot sequence |
| 1..2 | 0 | Boot options |
| 3 | x | If 1, force on all clocks that are enabled at boot time |
| 4 | x | If 1, request system bus immediately |
| 5 | x | If 1, start radio timer immediately |
| 6 | x | If 1, disable pointer checks immediately |
| 7 | x | If 1, assume the RF core retention RAM is initialized |
| 8..11 | x | Reserved |
| 12 | x | If 1, enable interrupts Command_Started and FG_Command_Started to be generated (PG2.0 only) |
| 13..28 | 0 | Reserved |
| 29..31 | 7 | Special boot option |