SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This constant defines the time for the voltage calibration in CALIBRATION mode. More time means more accuracy. The legitimate values for this constant are integer multiples of 1984. Numbers less than 1984 will cause a voltage calibration error. Numbers greater than 1984 will be rounded down to the nearest multiple of 1984.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
105 | Config | 12 | Voltage Time | Unsigned Integer | 2 | 0 | 65535 | 1888 | ms |