SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns the status of the safety features. These flags do not cause the FAULT pin to be set unless the corresponding bit in FAULT is set.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x51 | R | SafetyStatus | hex | 2 | 0x0000 | 0xffff | — |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CLBAD | HFAIL | HWARN | HLOW | RSVD | OT | CIM | OV |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DFF | RSVD | AFE_C | WDF | OCC | OCD | SCC | SCD |
LEGEND: All values are read-only.