SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This constant defines the deadband voltage for the measured voltage between the SR1 and SR2 pins used for capacitance accumulation in units of 294 nV. Any voltages within ±CC Deadband do not contribute to capacitance accumulation.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
107 | Current | 2 | Deadband | Unsigned Integer | 1 | 0 | 255 | 10 | 294 nV |