SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This value sets the temperature used for the temperature calibration in CALIBRATION mode.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
105 | Config | 4 | Temp Signal | Integer | 2 | 0 | 32767 | 298 | 0.1ºK |