SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns indications of pending safety issues, such as running safety timers, or fail counters that are non-0, but have not reached the required time or value to trigger a SafetyStatus failure. These flags do not cause the FAULT pin to be set.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x50 | R | SafetyAlert | hex | 2 | 0x0000 | 0xffff | — |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CLBAD | RSVD | RSVD | RSVD | RSVD | OTC | CIM | OV |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | OCC | OCD | SCC | SCD |
LEGEND: All values are read-only.