SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 provides an auto-calibration feature to cancel the voltage offset error across SRP and SRN for maximum charge measurement accuracy. The BQ33100 performs auto-calibration when the SMBus lines stay low continuously for a minimum of 5 s and Temperature is within bounds of 5°C and 45°C.