SLUS987C January 2011 – December 2019
PRODUCTION DATA.
Returns the firmware version. The format is most-significant byte (MSB) = Decimal integer, and the least-significant byte (LSB) = subdecimal integer, for example: 0x0120 = version 01.20.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x0002 | R | Firmware Version | Hex | 2 | — | — | — |