SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | Years | ||||
Flash programming write-cycles | 20k | Cycles | ||||
t(ROWPROG) | Row programming time | 2 | ms | |||
t(MASSERASE) | Mass-erase time | 250 | ms | |||
t(PAGEERASE) | Page-erase time | 25 | ms | |||
ICC(PROG) | Flash-write supply current | 4 | 6 | mA | ||
ICC(ERASE) | Flash-erase supply current | TA = –40°C to 0°C | 8 | 22 | mA | |
TA = 0°C to 85°C | 3 | 15 |