SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 supports a wide range of super capacitor and system safety detection and protection features that are easily configured or enabled through the integrated data flash. These features are intended, through various configuration options, to provide a level of safety from external influences causing damage to components with the power path; for example, limiting the period of time the CHG FET is exposed to high current pulse charge conditions.