SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RBAL_drive | Internal pulldown resistance for external capacitor voltage balance | Capacitor voltage balance ON for VC1,
VCi – VCi + 1 = 4 V, where i = 1 to approximately 4 |
5.7 | kΩ | ||
Capacitor voltage balance ON for VC2,
VCi – VCi + 1 = 4 V, where = i = 1 to approximately 4 |
3.7 | |||||
Capacitor voltage balance ON for VC3,
VCi – VCi + 1 = 4 V, where = i = 1 to approximately 4 |
1.75 | |||||
Capacitor voltage balance ON for VC4,
VCi – VCi + 1 = 4 V, where = i = 1 to approximately 4 |
0.85 |