SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This write- and read-word function allows direct control of the CHG FET for test purposes. The BQ33100 overrides this command unless in NORMAL mode.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x46 | R | FETControl | hex | 2 | 0x0000 | 0xffff | — |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | CHG | RSVD | RSVD |
LEGEND: All values are read-only.
CHG—Charge (CHG) FET Control
0 = CHG FET is turned OFF.
1 = CHG FET is turned ON.