SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | TS, VC5 | –0.2 | 0.8 × VREG27 | V | |
Conversion time | 31.5 | ms | |||
Resolution (no missing codes) | 16 | Bits | |||
Effective resolution | 14 | 15 | Bits | ||
Integral nonlinearity | ±0.02% | FSR | |||
Offset error(1) | 70 | 160 | µV | ||
Offset error drift | 1 | µV/°C | |||
Full-scale error | VIN = 1 V | –0.8% | ±0.2% | 0.4% | |
Full-scale error drift | 150 | PPM/°C | |||
Effective input resistance | 8 | MΩ |