SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns an unsigned integer value of the Super Capacitor array total ESR in mΩ with a range of 0 to 65535 mΩ.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x0B | R | ESR | Unsigned Integer | 2 | 0 | 65535 | — | mΩ |