SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns the current operation status.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x54 | R | OperationStatus | hex | 2 | 0x0000 | 0xf7f7 | — |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | DSG | SS | FC | LTE | RSVD | CHGOR | CB |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDTO | LCTO | LPASS | CL | RSVD | CFET | RSVD | RSVD |
0 = BQ33100 is in CHARGING mode.
1 = BQ33100 is in DISCHARGING mode, RELAXATION mode, or a valid charge termination has occurred.