SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The FET Action register enables the charge FET to turn off when a safety condition occurs. The charge FET turns off when the a bit in the SafetyStatus register is set that corresponds to a set bit in the FET Action register.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
64 | Registers | 4 | FET Action | Hex | 2 | 0x0000 | 0xffff | 0x0000 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CLBAD | HFAIL | HWARN | HLOW | RSVD | OTC | CIM | OV |
7 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DFF | RSVD | AFE_C | WDF | OCC | OCD | SCC | SCD |
CLBAD: Weak capacitor condition
HFAIL: Health fault condition
HWARN: Health warning condition
HLOW: Health low condition
AFE_C: AFE Communications failure condition
CIM: Capacitor voltage imbalance condition
DFF: Data Flash Fault failure condition
OTC: Charge overtemperature condition
OV: Capacitor overvoltage condition
WDF: AFE Watchdog fault condition
OCC: Charge overcurrent condition
OCD: AFE overcurrent on discharge condition
SCC: AFE short circuit on charge condition
SCD: AFE short circuit on discharge condition
OV: Capacitor overvoltage condition