SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(RBI) | RBI data-retention input current | VRBI > V(RBI)MIN, VREG27 < VREG27IT-,
TA = 70°C to 110°C |
20 | 1500 | nA | |
VRBI > V(RBI)MIN, VREG27 < VREG27IT-,
TA = –40°C to 70°C |
500 | |||||
V(RBI) | RBI data-retention voltage(1) | 1 | V |